How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 4.26 in | C: | 14 in |
| AJ: | 5.88 | I: | 7.5 in |
| AE2: | 0.68 | F: | 5.81 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| T: | 2.5 | AG: | 10.5 |
| RQ: | 7.35 in | BF: | 0.41 |
| AE1: | 0.97 | BD: | 5.88 |
| G: | 2.91 | LQ: | 7.85 in |
Technical Specifications
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

