How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.68 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 5.88 | F: | 5.81 |
| BE: | 0.38 in | D: | 5.12 |
| RQ: | 7.35 in | G: | 2.91 |
| B: | 13 | AD: | 8.85 |
| T: | 2.5 | AK: | 4.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.97 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 40 | Ratio: | 80:1 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.906 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

