How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.35 in |
| AG: | 10.5 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | B: | 13 |
| G: | 2.91 | AD: | 8.85 |
| V: | 4.26 in | I: | 7.5 in |
| D: | 5.12 | BD: | 5.88 |
| T: | 2.5 | AE2: | 0.68 |
| AE1: | 0.97 | F: | 5.81 |
Technical Specifications
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

