Grove Gear HMQ252-80-2-2.688-140TC-L2
Part #:HMQ252-80-2-2.688-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 5.88 |
| LQ: | 7.85 in | AE1: | 0.97 |
| BF: | 0.41 | V: | 4.26 in |
| T: | 2.688 | C: | 14 in |
| BE: | 0.38 in | I: | 7.5 in |
| B: | 13 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| RQ: | 7.35 in | AK: | 4.5 |
| AE2: | 0.68 | AD: | 8.85 |
| F: | 5.81 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.906 | Bore Code: | 43 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

