How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 14 in |
| AJ: | 7.25 | RQ: | 7.98 in |
| AD: | 8.85 | AE1: | 0.97 |
| B: | 13 | V: | 4.26 in |
| F: | 5.81 | AK: | 8.5 |
| G: | 2.91 | AG: | 10.5 |
| I: | 7.5 in | LQ1: | 8.61 in |
| BD: | 9 | AE2: | 0.68 |
| BF: | 0.53 | T: | 2.688 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 2.906 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

