How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | AE1: | 0.97 |
| I: | 7.5 in | D: | 5.12 |
| LQ1: | 8.61 in | G: | 2.91 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| T: | 2.688 | BF: | 0.53 |
| AD: | 8.85 | C: | 14 in |
| AK: | 8.5 | F: | 5.81 |
| BD: | 9 | AE2: | 0.68 |
| B: | 13 | AG: | 10.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Model Code: | HMQ252 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

