How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| F: | 5.81 | RQ: | 7.98 in |
| AK: | 8.5 | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| C: | 14 in | LQ1: | 8.61 in |
| BF: | 0.53 | D: | 5.12 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 2.688 | AE2: | 0.68 |
| AD: | 8.85 | V: | 4.26 in |
| G: | 2.91 | B: | 13 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Bore Code: | 43 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

