How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| C: | 14 in | G: | 2.91 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| T: | 2.688 | D: | 5.12 |
| RQ: | 8.54 in | F: | 5.81 |
| I: | 7.5 in | AD: | 8.85 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 4.26 in | AE1: | 0.97 |
| B: | 13 | AK: | 8.5 |
Technical Specifications
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.906 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

