How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.91 |
| V: | 4.26 in | T: | 2.688 |
| C: | 14 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| I: | 7.5 in | AD: | 8.85 |
| F: | 5.81 | AE2: | 0.68 |
| BD: | 9 | RQ: | 8.54 in |
| AJ: | 7.25 | B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Model Code: | HMQ252 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.906 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio: | 80:1 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

