How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | F: | 5.81 |
| B: | 13 | RQ: | 7.35 in |
| AK: | 4.5 | G: | 2.91 |
| I: | 7.5 in | D: | 5.12 |
| BF: | 0.41 | C: | 14 in |
| LQ: | 7.85 in | T: | 2.688 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AE1: | 0.97 | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

