How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| C: | 14 in | D: | 5.12 |
| RQ: | 7.35 in | AJ: | 5.88 |
| I: | 7.5 in | AK: | 4.5 |
| LQ: | 7.85 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| T: | 2.688 | AE1: | 0.97 |
| B: | 13 | AD: | 8.85 |
| BE: | 0.38 in | AG: | 10.5 |
| V: | 4.26 in | G: | 2.91 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 43 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

