How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | AE2: | 0.68 |
| AE1: | 0.97 | I: | 7.5 in |
| T: | 2.938 | AD: | 8.85 |
| BF: | 0.41 | B: | 13 |
| AJ: | 5.88 | V: | 4.26 in |
| F: | 5.81 | LQ: | 7.85 in |
| BE: | 0.38 in | G: | 2.91 |
| AK: | 4.5 | RQ: | 7.35 in |
| BD: | 5.88 | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

