How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 10.5 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| G: | 2.91 | D: | 5.12 |
| BE1: | 0.5 in | I: | 7.5 in |
| BD: | 9 | AD: | 8.85 |
| RQ: | 7.98 in | C: | 14 in |
| AE1: | 0.97 | B: | 13 |
| AK: | 8.5 | AE2: | 0.68 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.906 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

