How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BE1: | 0.5 in |
| AG: | 10.5 | F: | 5.81 |
| B: | 13 | BD: | 9 |
| I: | 7.5 in | AE1: | 0.97 |
| T: | 2.938 | BF: | 0.53 |
| RQ: | 8.54 in | AK: | 8.5 |
| V: | 4.26 in | AE2: | 0.68 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| G: | 2.91 | D: | 5.12 |
| C: | 14 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 2.906 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

