How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| F: | 5.81 | RQ: | 7.35 in |
| G: | 2.91 | BE: | 0.38 in |
| D: | 5.12 | V: | 4.26 in |
| T: | 2.938 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 10.5 |
| LQ: | 7.85 in | BD: | 5.88 |
| AE2: | 0.68 | AD: | 8.85 |
| C: | 14 in | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 47 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21.9 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

