How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | F: | 5.81 |
| BD: | 5.88 | RQ: | 7.35 in |
| D: | 5.12 | V: | 4.26 in |
| T: | 3 | LQ: | 7.85 in |
| AE1: | 0.97 | AD: | 8.85 |
| AJ: | 5.88 | C: | 14 in |
| AK: | 4.5 | G: | 2.91 |
| B: | 13 | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output RPM: | 21.9 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 2.906 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

