How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 4.26 in |
| LQ: | 7.85 in | F: | 5.81 |
| AE2: | 0.68 | AE1: | 0.97 |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 2.91 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 4.5 | C: | 14 in |
| BF: | 0.41 | B: | 13 |
| AG: | 10.5 | D: | 5.12 |
| AD: | 8.85 | T: | 3 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 48 |
| Motor Frame Size: | 140TC | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

