Grove Gear HMQ252-80-2-3.000-180TC
Part #:HMQ252-80-2-3.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| F: | 5.81 | T: | 3 |
| C: | 14 in | D: | 5.12 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AD: | 8.85 | AK: | 8.5 |
| G: | 2.91 | I: | 7.5 in |
| AJ: | 7.25 | V: | 4.26 in |
| RQ: | 7.98 in | BF: | 0.53 |
| AE1: | 0.97 | B: | 13 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.906 |
| Bore Code: | 48 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

