Grove Gear HMQ252-80-2-3.000-180TC-L1
Part #:HMQ252-80-2-3.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 7.25 |
| AK: | 8.5 | F: | 5.81 |
| T: | 3 | AG: | 10.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | RQ: | 7.98 in |
| B: | 13 | V: | 4.26 in |
| BD: | 9 | AE2: | 0.68 |
| AD: | 8.85 | G: | 2.91 |
| LQ1: | 8.61 in | C: | 14 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 80:1 | Bore Code: | 48 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

