Grove Gear HMQ252-80-2-3.000-180TC-L9
Part #:HMQ252-80-2-3.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AK: | 8.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE2: | 0.68 |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| T: | 3 | B: | 13 |
| V: | 4.26 in | BF: | 0.53 |
| I: | 7.5 in | AD: | 8.85 |
| RQ: | 7.98 in | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.906 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 80:1 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

