How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | F: | 5.81 |
| C: | 14 in | T: | 3 |
| BF: | 0.53 | BD: | 9 |
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | G: | 2.91 |
| RQ: | 7.98 in | I: | 7.5 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| LQ1: | 8.61 in | AG: | 10.5 |
| B: | 13 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.906 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

