How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | F: | 5.81 |
| AJ: | 7.25 | G: | 2.91 |
| AE2: | 0.68 | T: | 3 |
| LQ1: | 9.17 in | BD: | 9 |
| AE1: | 0.97 | RQ: | 8.54 in |
| AG: | 10.5 | B: | 13 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 5.12 | BF: | 0.53 |
| C: | 14 in | BE1: | 0.5 in |
| AK: | 8.5 | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 80:1 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Bore Code: | 48 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.906 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

