How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | BD: | 5.88 |
| F: | 5.81 | I: | 7.5 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| LQ: | 7.85 in | AG: | 10.5 |
| BF: | 0.41 | C: | 14 in |
| AK: | 4.5 | AE2: | 0.68 |
| V: | 4.26 in | G: | 2.91 |
| D: | 5.12 | BE: | 0.38 in |
| AD: | 8.85 | T: | 3.188 |
Technical Specifications
| Model Code: | HMQ252 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Assembly: | HMQ-2 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.188 in | Output RPM: | 21.9 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

