How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.68 | C: | 14 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| V: | 4.26 in | AG: | 10.5 |
| F: | 5.81 | D: | 5.12 |
| T: | 3.188 | AE1: | 0.97 |
| BE: | 0.38 in | AD: | 8.85 |
| RQ: | 7.35 in | AK: | 4.5 |
| BF: | 0.41 | LQ: | 7.85 in |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| Bore Code: | 51 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Output RPM: | 21.9 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.906 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

