How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | B: | 13 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AJ: | 7.25 | I: | 7.5 in |
| F: | 5.81 | RQ: | 7.98 in |
| BD: | 9 | D: | 5.12 |
| G: | 2.91 | AE1: | 0.97 |
| AK: | 8.5 | AD: | 8.85 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AE2: | 0.68 | V: | 4.26 in |
| C: | 14 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.906 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Output RPM: | 21.9 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

