How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.53 |
| AK: | 8.5 | T: | 3.188 |
| D: | 5.12 | AE2: | 0.68 |
| C: | 14 in | LQ1: | 8.61 in |
| RQ: | 7.98 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| F: | 5.81 | I: | 7.5 in |
| AG: | 10.5 | AD: | 8.85 |
| AE1: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Output RPM: | 21.9 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.906 | Motor Frame Size: | 210TC |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

