How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AJ: | 7.25 | AG: | 10.5 |
| AD: | 8.85 | AE1: | 0.97 |
| RQ: | 7.98 in | I: | 7.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

