How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| B: | 13 | AG: | 10.5 |
| V: | 4.26 in | AK: | 8.5 |
| AJ: | 7.25 | AE1: | 0.97 |
| BD: | 9 | G: | 2.91 |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | BF: | 0.53 |
| T: | 3.188 | F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.906 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

