How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 3.188 |
| LQ1: | 9.17 in | D: | 5.12 |
| V: | 4.26 in | AE2: | 0.68 |
| AE1: | 0.97 | RQ: | 8.54 in |
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | AD: | 8.85 |
| C: | 14 in | BE1: | 0.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| B: | 13 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3.188 in | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Ratio: | 80:1 | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

