How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AG: | 10.5 |
| V: | 4.26 in | C: | 14 in |
| AE2: | 0.68 | B: | 13 |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.91 | T: | 3.188 |
| BF: | 0.53 | I: | 7.5 in |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| RQ: | 8.54 in | AE1: | 0.97 |
| AK: | 8.5 | AD: | 8.85 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.906 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

