Grove Gear HMQ252-80-2-3.438-140TC
Part #:HMQ252-80-2-3.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AE2: | 0.68 |
| B: | 13 | D: | 5.12 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | BE: | 0.38 in |
| LQ: | 7.85 in | BD: | 5.88 |
| RQ: | 7.35 in | G: | 2.91 |
| F: | 5.81 | AD: | 8.85 |
| AG: | 10.5 | T: | 3.438 |
| BF: | 0.41 | V: | 4.26 in |
| I: | 7.5 in | AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.906 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

