Grove Gear HMQ252-80-2-3.438-140TC-L3
Part #:HMQ252-80-2-3.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| AG: | 10.5 | BE: | 0.38 in |
| V: | 4.26 in | B: | 13 |
| T: | 3.438 | AK: | 4.5 |
| D: | 5.12 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | LQ: | 7.85 in |
| AE1: | 0.97 | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 55 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output RPM: | 21.9 |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 2.906 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

