Grove Gear HMQ252-80-2-3.438-140TC-L4
Part #:HMQ252-80-2-3.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AE1: | 0.97 |
| G: | 2.91 | V: | 4.26 in |
| RQ: | 7.35 in | BE: | 0.38 in |
| B: | 13 | D: | 5.12 |
| BD: | 5.88 | C: | 14 in |
| I: | 7.5 in | F: | 5.81 |
| AG: | 10.5 | AD: | 8.85 |
| BF: | 0.41 | LQ: | 7.85 in |
| AE2: | 0.68 | AK: | 4.5 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 80:1 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.906 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

