How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AJ: | 7.25 | G: | 2.91 |
| F: | 5.81 | C: | 14 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| B: | 13 | AE1: | 0.97 |
| AE2: | 0.68 | BF: | 0.53 |
| AG: | 10.5 | RQ: | 7.98 in |
| BE1: | 0.5 in | D: | 5.12 |
| V: | 4.26 in | T: | 3.438 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 80:1 | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 2.906 |
| Model Code: | HMQ252 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

