How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 3.438 | AE2: | 0.68 |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 5.81 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| V: | 4.26 in | B: | 13 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.91 | RQ: | 7.98 in |
| BF: | 0.53 | AD: | 8.85 |
Technical Specifications
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Model Code: | HMQ252 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

