How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| V: | 4.26 in | F: | 5.81 |
| BE1: | 0.5 in | I: | 7.5 in |
| BD: | 9 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AD: | 8.85 | LQ1: | 8.61 in |
| T: | 3.438 | AK: | 8.5 |
| C: | 14 in | AE1: | 0.97 |
| BF: | 0.53 | AG: | 10.5 |
| D: | 5.12 | B: | 13 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.906 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Bore Code: | 55 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

