How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AD: | 8.85 | B: | 13 |
| V: | 4.26 in | G: | 2.91 |
| C: | 14 in | F: | 5.81 |
| RQ: | 8.54 in | BF: | 0.53 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| AE1: | 0.97 | I: | 7.5 in |
| AG: | 10.5 | T: | 3.438 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Output RPM: | 21.9 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.906 |
| Ratio Range: | 80:1 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

