How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | G: | 2.91 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| AD: | 8.85 | BF: | 0.53 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| C: | 14 in | BE1: | 0.5 in |
| B: | 13 | AK: | 8.5 |
| T: | 3.438 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.906 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 21.9 |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

