How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 3.438 |
| B: | 13 | RQ: | 7.35 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | F: | 5.81 |
| BE: | 0.38 in | AE1: | 0.97 |
| AG: | 10.5 | D: | 5.12 |
| AK: | 4.5 | LQ: | 7.85 in |
| V: | 4.26 in | AE2: | 0.68 |
| AD: | 8.85 | BF: | 0.41 |
| C: | 14 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 2.906 | Output Diameter (in): | 3.438 in |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

