Grove Gear HMQ252-80-2-3.438-56C-L1
Part #:HMQ252-80-2-3.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| AD: | 8.85 | BE: | 0.38 in |
| AE2: | 0.68 | AE1: | 0.97 |
| T: | 3.438 | G: | 2.91 |
| B: | 13 | F: | 5.81 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| I: | 7.5 in | LQ: | 7.85 in |
| D: | 5.12 | AK: | 4.5 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.906 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

