Grove Gear HMQ252-80-2-3.438-56C-L2
Part #:HMQ252-80-2-3.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.91 |
| B: | 13 | AE2: | 0.68 |
| LQ: | 7.85 in | T: | 3.438 |
| I: | 7.5 in | AG: | 10.5 |
| C: | 14 in | AK: | 4.5 |
| BD: | 5.88 | V: | 4.26 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | D: | 5.12 |
Technical Specifications
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | Ratio: | 80:1 |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

