Grove Gear HMQ252-80-2-3.438-56C-L4
Part #:HMQ252-80-2-3.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | B: | 13 |
| D: | 5.12 | T: | 3.438 |
| C: | 14 in | AG: | 10.5 |
| BD: | 5.88 | F: | 5.81 |
| LQ: | 7.85 in | AE1: | 0.97 |
| I: | 7.5 in | G: | 2.91 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 7.35 in |
| AE2: | 0.68 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Output RPM: | 21.9 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.906 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

