How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | FZ: | 0.33 in |
| AJ: | 5.88 | AE2: | 0.52 |
| AD: | 10.52 | B: | 14.5 |
| G: | 3.19 | AK: | 4.5 |
| T: | 2 | F: | 6.38 |
| FA: | 11.13 in | D: | 6.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| BF: | 0.41 | RQ: | 10.01 in |
| BD: | 5.88 | AG: | 11.5 |
| AE1: | 0.52 | LQ: | 10.45 in |
| C: | 16.5 in |
Technical Specifications
| Motor Frame Size: | 140TC | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ2600 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 23.992 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

