How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE1: | 0.52 |
| AG: | 11.5 | F: | 6.38 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| C: | 16.5 in | BD: | 9 |
| AE2: | 0.52 | BF: | 0.53 |
| G: | 3.19 | FA: | 11.13 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.18 in | LQ1: | 9.33 in |
| D: | 6.5 | T: | 2 |
| AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 23.992 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

