How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 6.5 |
| V: | 4.18 in | G: | 3.19 |
| F: | 6.38 | AG: | 11.5 |
| B: | 14.5 | FA: | 11.13 in |
| AK: | 8.5 | AD: | 10.52 |
| AE1: | 0.52 | BE1: | 0.5 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| BF: | 0.53 | RQ: | 8.69 in |
| BD: | 9 | T: | 2 |
| C: | 16.5 in | LQ1: | 9.33 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 23.992 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Center Distance (in): | 6 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

