How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | Center Distance (in): | 6 in |
| AK: | 8.5 | V: | 4.18 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 16.5 in | FA: | 11.13 in |
| AE1: | 0.52 | G: | 3.19 |
| BF: | 0.53 | LQ1: | 9.33 in |
| RQ: | 8.69 in | AE2: | 0.52 |
| AG: | 11.5 | AD: | 10.52 |
| T: | 2 | B: | 14.5 |
| D: | 6.5 | FZ: | 0.33 in |
| BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 32 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Output RPM: | 175 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

