How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | D: | 6.5 |
| AG: | 11.5 | AD: | 10.52 |
| T: | 2 | FA: | 11.13 in |
| V: | 4.18 in | F: | 6.38 |
| AE2: | 0.52 | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 14.5 |
| AE1: | 0.52 | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 6 in |
| AK: | 8.5 | FZ: | 0.33 in |
| LQ1: | 9.33 in | G: | 3.19 |
| RQ: | 8.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 23.992 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 175 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

