Grove Gear HMQ2600-10-1-2.000-250TC-L3
Part #:HMQ2600-10-1-2.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| G: | 3.19 | T: | 2 |
| D: | 6.5 | LQ1: | 9.94 in |
| FZ: | 0.33 in | AK: | 8.5 |
| V: | 4.18 in | AD: | 10.52 |
| FA: | 11.13 in | F: | 6.38 |
| AE2: | 0.52 | B: | 14.5 |
| AJ: | 7.25 | C: | 16.5 in |
| AG: | 11.5 | BF: | 0.53 |
| BD: | 9 | AE1: | 0.52 |
| RQ: | 8.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.625 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 23.992 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

