How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | Center Distance (in): | 6 in |
| F: | 6.38 | T: | 2.188 |
| B: | 14.5 | AJ: | 5.88 |
| RQ: | 10.01 in | D: | 6.5 |
| C: | 16.5 in | G: | 3.19 |
| V: | 4.18 in | AE1: | 0.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| AE2: | 0.52 | AK: | 4.5 |
| LQ: | 10.45 in | BE: | 0.38 in |
| FA: | 11.13 in | BF: | 0.41 |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 23.992 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Assembly: | HMQ-1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

