How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | LQ1: | 9.33 in |
| AJ: | 7.25 | G: | 3.19 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| D: | 6.5 | AG: | 11.5 |
| BF: | 0.53 | B: | 14.5 |
| FA: | 11.13 in | RQ: | 8.69 in |
| V: | 4.18 in | FZ: | 0.33 in |
| AD: | 10.52 | AE2: | 0.52 |
| AE1: | 0.52 | T: | 2.188 |
| BD: | 9 | C: | 16.5 in |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 35 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

